IESNA:LM-63-2002
[TEST]P1334235
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R15B2750DE010 E3A301WH_3500K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R15 optic, 3500K CCT AND, 80CRI , E3A301WH TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]103
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.4 5 7.3 14.6 32.1 58.2 118.9 250.5 445 526.2
604.8 683 755.5 816.1 865.7 903.9 929.7 943 942 925.8
892.8 839.1 771.9 694.9 590.8 498.6 402.2 314.8 237.2 115.3
56.2 28.8 8.6 3.4 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.8 7.3 14.4 32.2 56.9 115.2 254.1 450.3 523
606.3 687.8 752.1 815.7 857.6 898.1 923.4 934.4 931.3 913.8
877.6 823.8 757.9 672.6 594.8 492.2 403.6 313.7 239 118.1
54.6 28 8.5 3.5 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.2 14.4 31.5 55.2 117.4 248 429.5 514.5
586.4 661.6 734.4 787.8 835.6 868.7 892 903.1 898.5 877.2
841.9 785.5 724.9 642.7 563.2 472.1 383.8 308.4 226.5 109.9
53.9 28 8.4 3.4 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.3 14.2 30.6 55.3 112 224.8 409.4 482.2
552.7 629.9 694.5 749 788.3 819.5 841.3 848.8 842 819
783.9 731.1 670.1 599.4 510.1 431 352.3 279.1 208.9 105.4
51.7 27.1 8.5 3.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.3 13.2 30.5 52.4 105.9 210.6 374.8 442.4
511.2 577.7 638.7 685.2 725.3 753.7 769.3 772.9 762.2 740
706 659.9 601.8 532.7 454.9 382.9 304.6 236 183.8 94.3
49.1 26.2 8.2 3.7 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7.2 12.9 29 51.4 99 193.9 337.1 398.7
462.8 523.1 574.8 614.4 650.6 671 683.8 685.3 673 649.8
615 570.9 515.1 445.6 386.5 315.1 259.1 206.1 159.2 84.7
43.9 24.4 8.5 3.6 1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.9 7 12.7 28.5 49.1 92 170.3 297.9 350.6
404.1 455.2 504.3 536.6 563.2 580.2 589.2 587 574.7 551.5
517.7 472.9 421.4 365.8 310 259.8 209.1 169.4 135 71.4
38.9 21.9 8.7 3.7 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.7 6.9 12.2 27.6 46.6 83.2 147.6 253.4 301.5
343.5 389.8 424.9 453.7 474.6 485 489.4 485.1 469.6 448.8
416.6 382 334.2 289.8 241.6 204.8 168.2 139.5 111.2 58.3
33.4 20.1 8.8 3.6 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.4 4.7 6.9 11.3 25.8 44 75.6 128.1 210.8 249.9
287.9 321 348.3 371.6 384.7 390.8 390.8 384.6 370.8 351.9
323.5 291.3 257.8 223.3 186.8 157.1 131.5 109.5 90.6 49.6
29.2 18.1 8 3.5 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.4 4.8 6.7 11.1 24.1 41.3 67.6 112.5 173.9 202
224.8 251 273.3 288.5 296.1 298.6 296.2 288.8 277.7 263.4
242.5 217.5 192.8 166.8 142.2 120.2 102.3 86.3 72.7 42.9
25.1 15.6 7.9 3.1 1.2 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.4 4.3 5.4 7 10.1 16.6 22.9 28.1 31.5 31.8
31.3 30.3 29.5 28.5 27.5 26.2 24.9 23.5 21.9 20.3
18.6 17.2 15.7 14.1 12.7 11.2 9.8 8.3 6.5 2.9
1.8 0.7 0.2 0 0 0 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.4 4 4.3 4.6 4.8 4.8 4.7 4.6 4.3 4.2
4 3.8 3.5 3.3 3.1 2.8 2.6 2.3 2 1.6
1.3 0.9 0.6 0.5 0.3 0.3 0.2 0.1 0.1 0
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
3.4 3.5 3.2 2.9 2.5 2 1.7 1.3 1 0.9
0.8 0.6 0.5 0.5 0.3 0.2 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.4 2.9 2.2 1.7 1.3 0.9 0.6 0.4 0.2 0.2
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.4 0.4 0.4 0.4
0.3 0.3 0.3 0.3 0.2 0.2 0.2 0.1 0
3.4 2.4 1.7 1.2 0.7 0.4 0.3 0.2 0.1 0.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.2 0.3 0.4 0.4 0.4 0.5 0.4
0.4 0.3 0.3 0.2 0.2 0.1 0.1 0 0
3.4 2.2 1.5 0.9 0.5 0.3 0.2 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0.1
0.1 0.2 0.2 0.3 0.4 0.5 0.6 0.6 0.6 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.4 2.1 1.4 0.8 0.5 0.3 0.2 0.2 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
